??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BVS OI-3-057-E
HELP_VARIABLE
Company
Balluff
Description
Machine Vision
Bill of material
BALLUFF BVS OI-3-057-E
VERF
Availability
Available
BC
Order code
BVS000W
TC
Product identifier
BVS OI-3-057-E
PX
Product view
45545_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.154 Kg
TRAFFIC
Customs number
85258019
DESCRIPT
Description
Sensor type Vision = CMOS image sensor black-white, Image resolution = 0.3 MP (640 x 480 pixels), Frame rate = 3…40 Hz, Application = 360° detection, Range = 180...1000 mm, Field of view = 43 x 32 mm ... 240 x 180 mm, Focal length = 16.0 mm, Light type = LED, red light, Housing material = Aluminium, Die casting, Painted ABS, Dimension = 51.5 x 70 x 40 mm, Switching output = 3x PNP normally open (NO), Interface = Ethernet 10/100 Base T, Connection 1 = M12x1-Male, 8-pin, A-coded, Connection 2 = M12x1-Male, 4-pin, D-coded, Operating voltage Ub = 22...26 VDC, Ambient temperature = -10...55 °C, Approval/Conformity = CE, cULus, WEEE, IP rating = IP54
CAE
EPlan
Previews
3D
Dimension
2D